2020 U.S. Election Resource Center

Return to this stream to find Schneider Electric's analysis of the election result impacts on energy markets, including our live-updated election FAQ.

  • TRENDING: Critical Energy News (11/23/20)7:02

    TRENDING: Critical Energy News (11/23/20)

    In this edition of TRENDING, Robbie looks at how demand for global oil and gas has changed, how these energy markets are responding to promising news of a COVID-19 vaccine, the uncertainty of holiday

    Watch Video
  • How will the US Election Results Impact Energy & Sustainability*?

    How will the US Election Results Impact Energy & Sustainability*?

    With the announcement of a Biden win, our experts take a closer look at how the new administration’s plans may impact your company’s energy and sustainability strategies.

    Read Article
  • TRENDING: Critical Energy News (11/20/20)6:15

    TRENDING: Critical Energy News (11/20/20)

    In this edition of TRENDING, Robbie looks back at the week that was and notes optimism within energy markets driven primarily by the latest report of a viable COVID-19 vaccine on the horizon.

    Watch Video
  • TRENDING: Critical Energy News (11/16/20)9:40

    TRENDING: Critical Energy News (11/16/20)

    In this edition of TRENDING, Robbie looks at how the global oil and gas energy markets are responding to additional news of COVID-19 vaccines and government lockdowns.

    Watch Video
  • TRENDING: Critical Energy News (11/13/20)6:28

    TRENDING: Critical Energy News (11/13/20)

    In this edition of TRENDING, Robbie looks at the implications of COVID-19 vaccine news and potential lockdown restrictions on the global oil and gas energy markets.

    Watch Video
  • TRENDING: Critical Energy News (11/9/20)4:44

    TRENDING: Critical Energy News (11/9/20)

    Robbie looks at the implications of the 2020 US election results, and how COVID-19 vaccine news impacts the crude energy markets.

    Watch Video
  • TRENDING: Critical Energy News (11/6/20)8:40

    TRENDING: Critical Energy News (11/6/20)

    In this election week edition of TRENDING, Robbie discusses the impacts pending election results may have on the energy market.

    Watch Video
  • TRENDING: Critical Energy News (11/02/2020)10:16

    TRENDING: Critical Energy News (11/02/2020)

    Robbie looks at Election Day in the US and the far-reaching implications for a number of the policies and platforms represented by each administration.

    Watch Video
  • loading
    Loading More...